Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFS317D1 |
Series |
N/A UCFS3 |
Bolt Center-to-Center Length |
N/A 8.0313 in |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359216844 |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 260 mm |
Weight |
N/A 36.71 lb |