COMPANY HEADER
Print Back
UELF206D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELF206D1

Series

N/A UELF2

Bolt Center-to-Center Length

N/A 3.2656 in

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359235012

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 4.2500 in