Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCFU-1.15/16 |
Series |
N/A UCFU |
Bolt Center-to-Center Length |
N/A 4.3750 in |
Bore Diameter |
N/A 1.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Black Oxide |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 2.3906 in |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359864144 |
Maximum Speed |
N/A 3050 rpm |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 2.0315 in |
Overall Length/Diameter |
N/A 5.6563 in |
Radial Dynamic Load Capacity |
N/A 7850 lbf |
Radial Static Load Capacity |
N/A 5200 lbf |
Replacement Bearing |
N/A A-UC210-115D1 |
Seal Type |
N/A Contact Seal |
Weight |
N/A 6.239 lb |