COMPANY HEADER
Print Back
UCFLU-2S Flange
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFLU-2S

Series

N/A UCFLU

Bolt Center-to-Center Length

N/A 5.8438 in

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359214864

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 7.0938 in