Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CIRE-4.00-HT |
Series |
N/A CIRE-HT |
Axial Dynamic Load Capacity |
N/A 1257 lbf |
Axial Static Load Capacity |
N/A 516 lbf |
Bearing Element |
N/A Balls |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 0.9800 in |
Eccentric Stud Diameter |
N/A 1.1870 in |
Eccentricity |
N/A 0.03 in |
UPC Code |
N/A 841946129819 |
Radial Dynamic Load Capacity |
N/A 2611 lbf |
Radial Static Load Capacity |
N/A 2064 lbf |
Roller Diameter |
N/A 3.5620 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Channel and I-Beam |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.1300 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 4.86 lb |