Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CIRE-4.00E-HT |
Series |
N/A CIRE-HT |
Axial Dynamic Load Capacity |
N/A 1936 lbf |
Axial Static Load Capacity |
N/A 849 lbf |
Bearing Element |
N/A Balls |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 1.1050 in |
Eccentric Stud Diameter |
N/A 1.3750 in |
Eccentricity |
N/A 0.03 in |
UPC Code |
N/A 841946130068 |
Radial Dynamic Load Capacity |
N/A 3828 lbf |
Radial Static Load Capacity |
N/A 3398 lbf |
Roller Diameter |
N/A 3.5620 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Channel and I-Beam |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.5000 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 4.93 lb |