Series |
N/A UCHB |
Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCHB207-107D1 |
Bore Diameter |
N/A 1.4375 in |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Outside Diameter |
N/A 3.6250 in |
Overall Width |
N/A 1-11/16 in |
Thread Length |
N/A 0.7500 in |
Weight |
N/A 3.03 lb |