COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Hanger Bearings
>
Hanger Bearing Units
>
Hanger Ball Bearing Units
>
NTN UCHB Series Hanger Ball Bearing Units
> Item # 02282924
Item # 02282924, NTN UCHB Series 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit
UCHB208D1 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Series
N/A
UCHB
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
UCHB208D1
Bore Diameter
N/A
40 mm
Bore Type
N/A
Round
Locking Device
N/A
Set Screw Collar
UPC Code
N/A
4547359220131
Weight
N/A
2.98 lb