COMPANY HEADER
Print Back
UCHB204-012D1
Unit of Measure

Specifications

Series

N/A UCHB

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHB204-012D1

Bore Diameter

N/A 0.7500 in

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 2.5313 in

Thread Length

N/A 0.7500 in

Weight

N/A 1.43 lb