COMPANY HEADER
Print Back
UCHB208-108D1
Unit of Measure

Specifications

Series

N/A UCHB

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHB208-108D1

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502466

Outside Diameter

N/A 4.7500 in

Overall Width

N/A 1.3125 in

Weight

N/A 3.39 lb