COMPANY HEADER
Print Back
UCHB212-207D1 Mounted Unit Hanger Bearing
Unit of Measure

Specifications

Series

N/A UCHB

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHB212-207D1

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359220254

Outside Diameter

N/A 173 mm

Overall Width

N/A 42 mm