COMPANY HEADER
Print Back
UCHB207D1 Hanger Bearing 35 mm
Unit of Measure

Specifications

Series

N/A UCHB

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHB207D1

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359220094

Outside Diameter

N/A 116 mm

Overall Width

N/A 30 mm