COMPANY HEADER
Print Back
KSR16-L0-08-10-18-09 Chain Idler Sprocket
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KSR16-L0-08-10-18-09

Bearing Type

N/A Ball Bearing

Bore Diameter

N/A 16.2 mm

Hub Diameter

N/A 40 mm

Length Through Bore

N/A 18.3 mm

Number of Strands Across

N/A 1

Number of Teeth

N/A 18

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 78.6 mm

Pitch Size

N/A 0.5 in

Sprocket Material

N/A Sintered Iron Steel

Tooth Width

N/A 7 mm

Weight

N/A 0.55 lb