COMPANY HEADER
Print Back
KSR16-L0-12-10-13-08 Chain Idler Sprocket
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KSR16-L0-12-10-13-08

Bearing Material

N/A Steel

Bearing Type

N/A Ball Bearing

Bore Diameter

N/A 16.2 mm

Chain Number

N/A 60

Length Through Bore

N/A 18.3 mm

UPC Code

N/A 4012802789867

Number of Strands Across

N/A 1

Number of Teeth

N/A 13

Outside Diameter

N/A 87 mm

Pitch Size

N/A 0.7500 in

Sprocket Material

N/A Steel

Tooth Width

N/A 10.5 mm

Weight

N/A 0.87 lb