COMPANY HEADER
Print Back
KSR15-B0-10-10-14-08 Chain Idler Sprocket
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KSR15-B0-10-10-14-08

Bearing Material

N/A Steel

Bearing Type

N/A Ball Bearing

Bore Diameter

N/A 15 mm

Chain Number

N/A 50

Length Through Bore

N/A 28.3 mm

UPC Code

N/A 4012802789652

Number of Strands Across

N/A 1

Number of Teeth

N/A 14

Outside Diameter

N/A 78 mm

Pitch Size

N/A 0.6250 in

Sprocket Material

N/A Steel

Tooth Width

N/A 8.7 mm

Weight

N/A 0.69 lb