COMPANY HEADER
Print Back
40B13T Idler Sprocket, BRZ BRG
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40B13

Bearing Type

N/A Bronze Bushing

Bore Diameter

N/A 0.5000 in

Chain Number

N/A 40

Hub Type

N/A B Hub

Number of Teeth

N/A 13

Weight

N/A 0.52 lb