COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Idler Roller Chain Sprockets
>
Tsubaki (UST) Idler Roller Chain Sprockets
> Item # 02474899
Item # 02474899, Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket
40B19T Idler Sprocket, BRZ BRG
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
40B19
Bore Diameter
N/A
0.8750 in
Chain Number
N/A
40
Number of Teeth
N/A
19
Weight
N/A
1.30 lb