COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Idler Roller Chain Sprockets
>
Tsubaki (UST) Idler Roller Chain Sprockets
> Item # 02474900
Item # 02474900, Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket
50B13T Idler Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
50B13
Bearing Type
N/A
Bronze Bushing
Bore Diameter
N/A
0.5000 in
Chain Number
N/A
50
Hub Type
N/A
B Hub
Number of Teeth
N/A
12
Weight
N/A
0.97 lb