COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Idler Roller Chain Sprockets
>
Tsubaki (UST) Idler Roller Chain Sprockets
> Item # 02474903
Item # 02474903, Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket
60B17T Idler Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
60B17
Bore Diameter
N/A
1.1250 in
Chain Number
N/A
60
Number of Teeth
N/A
17
Weight
N/A
3.3 lb