COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Idler Roller Chain Sprockets
>
Tsubaki (UST) Idler Roller Chain Sprockets
> Item # 02474904
Item # 02474904, Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket
80B15T Idler Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
80B15
Bore Diameter
N/A
1.1250 in
Chain Number
N/A
80
Number of Teeth
N/A
15
Weight
N/A
5.6 lb