COMPANY HEADER
Print Back
VA4002 Idler Pulley
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A VA4002

Belt Section Size

N/A B

Bore Diameter

N/A 17 mm

Number of Belt Grooves

N/A 1

Outside Diameter

N/A 4.00 in

Weight

N/A 0.3 lb

Features & Benefits

Features & Benefits

N/A
  • Designed for strength and durability; use with standard A, B and 5V section V-belts in a variety of industrial applications
  • Radial supporting ribs provide additional belt support and prevents groove deformation