COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Belts and Belt Pulleys
>
Power Transmission Belt Pulleys
>
Standard V-Belt Pulleys
>
Idler V-Belt Pulleys
>
Fenner V-Belt Idler Pulleys
> Item # 01333770
Item # 01333770, Fenner 3 Inch (in) Outside Diameter V-Belt Idler Pulley
VA3001 Pulley
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
VA3001
Belt Section Size
N/A
A
Bore Diameter
N/A
17 mm
Number of Belt Grooves
N/A
1
Outside Diameter
N/A
3.00 in
Weight
N/A
0.2 lb
Features & Benefits
Features & Benefits
N/A
Designed for strength and durability; use with standard A, B and 5V section V-belts in a variety of industrial applications
Radial supporting ribs provide additional belt support and prevents groove deformation