COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Belts and Belt Pulleys
>
Power Transmission Belt Pulleys
>
Standard V-Belt Pulleys
>
Idler V-Belt Pulleys
>
Fenner V-Belt Idler Pulleys
> Item # 02785021
Item # 02785021, Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley
V2B6280 Idler
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
V2B6280
Belt Section Size
N/A
5V
B
Bore Diameter
N/A
0.510 in
0.520 in
Number of Belt Grooves
N/A
2
Outside Diameter
N/A
6.28 in
Features & Benefits
Features & Benefits
N/A
Designed for strength and durability; use with standard A, B and 5V section V-belts in a variety of industrial applications
Radial supporting ribs provide additional belt support and prevents groove deformation