COMPANY HEADER
Print Back
10 hp, 1775 rpm, UN10T2GC, 575 V, 215TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UN10T2GC

Base Speed

N/A 1775 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Material

N/A Aluminum

Frame Size

N/A 215TC

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Vector Drive Motor

Power for 4 Poles

N/A 10 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Synchronous Speed

N/A 1800 rpm

Weight

N/A 143.50 lb