COMPANY HEADER
Print Back
1/2 hp, 1750 rpm, UN12T2GC, 575 V, 56C
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UN12T2GC

Base Speed

N/A 1750 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Material

N/A Steel

Frame Size

N/A 56C

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.51.4040

Type

N/A Vector Drive Motor

Power for 4 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Synchronous Speed

N/A 1800 rpm

Weight

N/A 45.00 lb