COMPANY HEADER
Print Back
20 hp 1775 rpm HO20V2GLE 575 V 60 HZ 256
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HO20V2GLE

Base Speed

N/A 1775 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Material

N/A Aluminum

Frame Size

N/A 256TP

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Vertical Hollow Shaft Motor (Inverter Duty)

Power for 4 Poles

N/A 20 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 575 V

Mounting Type

N/A Vertical

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 300.00 lb