Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200E-262 |
Series |
N/A C200 |
Component Bore Diameter |
N/A 4.3307 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Harmonization Code |
N/A 8483.60.8000 |
Hub Contact Pressure |
N/A 23705 psi |
Inside Diameter |
N/A 2.6250 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.1020 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 36569 lbf |
Maximum Transmitted Torque |
N/A 4000 ft·lb |
Mountable Length |
N/A 0.945 in |
Mounting Type |
N/A Internal |
Number of Locking Screws |
N/A 14 |
Number of Tapers |
N/A 2 |
Outside Diameter |
N/A 4.3307 in |
Overall Length |
N/A 1.5000 in |
Shaft Contact Pressure |
N/A 39109 psi |
Weight |
N/A 2.9 lb |