Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C133E-237 |
Series |
N/A C133 |
Component Bore Diameter |
N/A 3.5433 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Harmonization Code |
N/A 8483.60.8000 |
Hub Contact Pressure |
N/A 17608 psi |
Inside Diameter |
N/A 2.3750 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.3580 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 18521 lbf |
Maximum Transmitted Torque |
N/A 1833 ft·lb |
Mountable Length |
N/A 1.043 in |
Mounting Type |
N/A Internal |
Number of Locking Screws |
N/A 8 |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 3.5433 in |
Overall Length |
N/A 1.6730 in |
Shaft Contact Pressure |
N/A 26270 psi |
Weight |
N/A 3.10 lb |