Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C415M-280x355 |
Series |
N/A C415 |
Component Bore Diameter |
N/A 13.9760 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Harmonization Code |
N/A 8483.60.8000 |
Hub Contact Pressure |
N/A 24590 psi |
Inside Diameter |
N/A 280 mm |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 4.3310 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 377473 lbf |
Maximum Transmitted Torque |
N/A 173380 ft·lb |
Mountable Length |
N/A 3.78 in |
Mounting Type |
N/A Internal |
Number of Locking Screws |
N/A 15 |
Number of Tapers |
N/A 2 |
Outside Diameter |
N/A 355 mm |
Overall Length |
N/A 5.118 in |
Shaft Contact Pressure |
N/A 31177 psi |
Weight |
N/A 976 oz |