Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202220 |
Inside Diameter |
N/A 0.9375 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 1.8750 in |
Material |
N/A Steel |
Outside Diameter |
N/A 1.75 in |
Overall Length |
N/A 1-7/8 in |
Series |
N/A Trantorque GT |
Weight |
N/A 0.69 lb |