Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202460 |
Inside Diameter |
N/A 1.6875 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 3.1250 in |
Material |
N/A Steel |
Outside Diameter |
N/A 2-5/8 in |
Overall Length |
N/A 3-1/8 in |
Series |
N/A Trantorque GT |
Weight |
N/A 2.31 lb |