COMPANY HEADER
Print Back
6202120 0.6250 Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202120

Flange Type

N/A Flanged

Inside Diameter

N/A 0.6250 in

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 1.5000 in

Material

N/A Steel

Outside Diameter

N/A 1.50 in

Overall Length

N/A 1-1/2 in

Series

N/A Trantorque GT

Weight

N/A 0.5 lb