Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202160 |
Inside Diameter |
N/A 0.7500 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 1.5000 in |
Material |
N/A Steel |
Outside Diameter |
N/A 1.50 in |
Overall Length |
N/A 1-1/2 in |
Series |
N/A Trantorque GT |
Weight |
N/A 0.5 lb |