Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202112EN |
Component Bore Diameter |
N/A 0.8750 in |
Finish/Coating |
N/A Nickel Plated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +14828 psi |
Inside Diameter |
N/A 0.5000 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 1.0000 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 2445.6 lb |
Maximum Transmitted Torque |
N/A 611.2 inĀ·lb |
Mountable Length |
N/A 1/2 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 0.8750 in |
Overall Length |
N/A 1.0000 in |
Series |
N/A Trantorque Mini |
Shaft Contact Pressure |
N/A +32436.25 psi |
Weight |
N/A 0.09 lb |