COMPANY HEADER
Print Back
6202825 25 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202825

Inside Diameter

N/A 25 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 47.6 mm

Material

N/A Steel

Outside Diameter

N/A 45 mm

Overall Length

N/A 47.6 mm

Series

N/A Trantorque GT

Weight

N/A 0.69 lb