COMPANY HEADER
Print Back
6202850 35 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202850

Inside Diameter

N/A 35 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 69.9 mm

Material

N/A Steel

Outside Diameter

N/A 60.5 mm

Overall Length

N/A 69.9 mm

Series

N/A Trantorque GT

Weight

N/A 1.69 lb