COMPANY HEADER
Print Back
6202930 70 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202930

Inside Diameter

N/A 70 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 103.2 mm

Material

N/A Steel

Outside Diameter

N/A 92 mm

Overall Length

N/A 103.2 mm

Series

N/A Trantorque GT

Weight

N/A 4.88 lb