COMPANY HEADER
Print Back
6202105EN
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202105EN

Component Bore Diameter

N/A 0.6250 in

Finish/Coating

N/A Nickel Plated

Flange Type

N/A No Flange

Inside Diameter

N/A 0.2500 in

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 0.7500 in

Material

N/A Steel

Mountable Length

N/A 0.3750 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 0.6250 in

Overall Length

N/A 0.7500 in

Series

N/A Trantorque Mini

Features & Benefits

Features & Benefits

N/A Made to Order