Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6410125 |
Component Bore Diameter |
N/A 1.7500 in |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +14865 psi |
Inside Diameter |
N/A 1.2500 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 1.5938 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 8267 lb |
Maximum Transmitted Torque |
N/A 431 ft·lb |
Mountable Length |
N/A 1-1/8 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 1.75 in |
Overall Length |
N/A 1-19/32 in |
Series |
N/A Trantorque OE |
Shaft Contact Pressure |
N/A +20811 psi |