Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6410138 |
Component Bore Diameter |
N/A 10.2362 in |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +13259 psi |
Inside Diameter |
N/A 1.3750 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 1.6875 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 8463 lb |
Maximum Transmitted Torque |
N/A 485 ft·lb |
Mountable Length |
N/A 1-3/16 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 1.8750 in |
Overall Length |
N/A 1-11/16 in |
Series |
N/A Trantorque OE |
Shaft Contact Pressure |
N/A +18080.45 psi |