Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A TTQM2035 |
Component Bore Diameter |
N/A 35 mm |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +138 N/mm² |
Inside Diameter |
N/A 20 mm |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 32 mm |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 30 kN |
Maximum Transmitted Torque |
N/A 303 N·m |
Mountable Length |
N/A 24 mm |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 35 mm |
Overall Length |
N/A 32 mm |
Series |
N/A Trantorque OE |
Shaft Contact Pressure |
N/A +241.5 N/mm² |