COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
Fenner Collar Nut Clamping Keyless Bushings
> Item # 05347815
Item # 05347815, Fenner 0.6250 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing
6410063 Trantorque GT 0.6250 in. Steel
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
6410063
Inside Diameter
N/A
0.6250 in
Keyless Bushing Type
N/A
Collar Nut Clamping
Length Through Bore
N/A
1.1250 in
Material
N/A
Steel
Outside Diameter
N/A
1 in
Overall Length
N/A
1-1/8 in
Series
N/A
Trantorque GT