Brands |
N/A TandemRoller® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A TJ6918 |
UPC Code |
N/A 637400017835 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 5.5 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 62000 lbf |
Fillet Radius |
N/A 0.035 in |
Finish/Coating |
N/A Chrome Steel |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Maximum Speed |
N/A 2100 rpm |
Needle Bearing Type |
N/A Machined Bearing with No Inner Ring |
Number of Rows |
N/A 1 |
Operating Temperature Range |
N/A -40 to +300 ºF |
Outside Diameter |
N/A 7.00 in |
Overall Width |
N/A 2.500 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 169000 lbf |
Duty Type |
N/A Heavy-Duty |
Weight |
N/A 8.38 lb |