COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Fillet Radius

Maximum Speed

Outside Diameter

N/A RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 62000 lbf N/A 0.035 in N/A 2100 rpm N/A 7.00 in
N/A RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 55400 lbf N/A 0.035 in N/A 2600 rpm N/A 6.00 in
N/A RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 49600 lbf N/A 0.035 in N/A 2600 rpm N/A 6.00 in
N/A RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 74200 lbf N/A 0.035 in N/A 2100 rpm N/A 7.00 in
N/A RBC® TandemRoller® 1.5 Inch (in) Bore Diameter Needle Roller Bearing N/A 24700 lbf N/A 0.035 in N/A N/A 2.32 in
N/A RBC® TandemRoller® 1.29 Inch (in) Bore Diameter Needle Roller Bearing N/A 21500 lbf N/A 0.035 in N/A N/A 1.94 in
N/A RBC® TandemRoller® 1.06 Inch (in) Bore Diameter Needle Roller Bearing N/A 9500 lbf N/A 0.035 in N/A 11000 rpm N/A 1.69 in
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1