Brands |
N/A TandemRoller® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A TJ7470111D |
UPC Code |
N/A 637400021719 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Diameter |
N/A 1.29 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 21500 lbf |
Fillet Radius |
N/A 0.035 in |
Finish/Coating |
N/A Chrome Steel |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Number of Rows |
N/A 1 |
Operating Temperature Range |
N/A -40 to +300 ºF |
Outside Diameter |
N/A 1.94 in |
Overall Width |
N/A 1.125 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 12400 lbf |
Duty Type |
N/A Heavy-Duty |
Weight |
N/A 0.3 lb |