Brands |
N/A Pitchlign® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A SJ8447 |
Prop 65 |
N/A Yes |
Series |
N/A SJ |
Bore Diameter |
N/A 2.5 in |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 18400 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Maximum Speed |
N/A 5300 rpm |
Needle Bearing Type |
N/A Machined Bearing with No Inner Ring |
Number of Rows |
N/A 1 |
Operating Temperature Range |
N/A -40 to +300 ºF |
Outside Diameter |
N/A 3.25 in |
Overall Width |
N/A 1.7500 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 44500 lb |