Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A AXK1730 |
Bearing Width |
N/A 30 mm |
Bore Diameter |
N/A 17 mm |
Cage Material |
N/A Steel |
Compatible Washer |
N/A AS1730 |
Dynamic Load Rating |
N/A 11900 N |
Maximum Speed |
N/A 4500 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 2 mm |
Static Load Rating |
N/A 39500 N |
Thrust Bearing Type |
N/A Roller and Cage Assembly |
Weight |
N/A 0.02 lb |