COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Needle Roller Thrust Bearings
>
INA (Schaeffler) Axial Needle Roller Bearing Cages
> Item # 00092981
Item # 00092981, INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Axial Needle Roller Bearing Cage
AXK2035 Thrust Needle Cage Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
AXK2035
Bearing Width
N/A
2 mm
Bore Diameter
N/A
20 mm
Cage Material
N/A
Nylon
Operating Temperature Range
N/A
-20 to 120 ÂșC
Outside Diameter
N/A
35 mm
Thrust Bearing Type
N/A
Roller and Cage Assembly
Weight
N/A
0.01 lb