Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905310317 |
Manufacturer Part Number |
N/A EBCB364424 |
Bearing Material |
N/A Cast Bronze C87850 |
Bore Diameter |
N/A 2.2500 in |
Material Specification |
N/A C87850 |
Maximum V Value |
N/A 450 sfpm |
Maximum P Value |
N/A 4400 |
Maximum PV Value |
N/A 100000 |
Operating Temperature Range |
N/A -40 to 400 ºF |
Outside Diameter |
N/A 2.75 in |
Overall Length |
N/A 3.0000 in |
Series |
N/A EBCB |
Sleeve Bearing Type |
N/A Plain Sleeve |
Weight |
N/A 1.7770 lb |
Features & Benefits |
N/A
|