COMPANY HEADER
Print Back
ECOP020308 SAE841 ECO (USDA H-1) Plain
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905218330

Manufacturer Part Number

N/A ECOP020308

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 0.1250 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841 ECO

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 0.1875 in

Overall Length

N/A 0.5000 in

Series

N/A ECOP

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.0020 lb

Features & Benefits

Features & Benefits

N/A
  • The SAE 841 range has been extended even further for the food industry with the Bunting 841 ECO range
  • This range of bearings gives you the benefit of being USDA H-1 approved